Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Soft Power Switch
SPX-17870 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Jumper Wire - JST Black Red
PRT-08670 |
1.05 | 1 |
![]() |
Insulated Silicone Soldering Mat
TOL-14672 |
10.95 | 1 |
![]() |
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
44.95 | 1 |
![]() |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
SEN-15344 |
6.5 | 1 |
![]() |
SparkFun Flexible Grayscale OLED Breakout - 1.81"
LCD-14606 |
57.5 |
1
Cannot be ordered at this time. |
![]() |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 |
![]() |
Rocker Switch - On/Off/On (Round)
COM-14978 |
1.05 | 1 |
![]() |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
5.5 | 1 |
![]() |
SparkFun Qwiic Button - Green LED
BOB-16842 |
4.5 | 1 |
![]() |
Rocker Switch - Round w/ Blue LED
COM-11155 |
1.6 | 1 |
![]() |
SparkFun Infrared Control Kit
KIT-14677 |
11.95 |
1
Cannot be ordered at this time. |
![]() |
Infrared Remote Control
COM-14865 |
4.5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Capacitive Touch Breakout - AT42QT1011
SEN-14520 |
3.95 | 1 |
![]() |
CS Series Anti-vandal Switch - 22mm
COM-15851 |
58.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Transparent OLED HUD Breakout (Qwiic)
LCD-15079 |
106.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
BOB-16784 |
12.95 | 1 |
![]() |
SparkFun RedBoard Turbo - SAMD21 Development Board
DEV-14812 |
19.95 | 1 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
![]() |
SparkFun Qwiic Starter Kit for Raspberry Pi
KIT-16841 |
58.95 |
1
Cannot be ordered at this time. |
![]() |
Qwiic LED Stick
SPX-14783 |
4.98
You save: 4.97 (50%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic Ideation Kit
KIT-16262 |
213.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic Pro Kit
KIT-15349 |
78.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
60 | 1 |
![]() |
SparkFun Sensor Kit
DEV-16156 |
142.5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Deluxe Tool Kit
TOL-11805 |
246.5 |
1
Cannot be ordered at this time. |
![]() |
pixxILCD Smart Display Module - 2.5", Capacitive Touch
LCD-17085 |
65.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Inventor's Kit for Arduino Uno - v4.1
KIT-15631 |
117.95 | 1 |
Total: 1380.53 |