Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Serial Telemetry Radio Kit - 915MHz, 500mW
WRL-17255 |
44.95 |
1
Cannot be ordered at this time. |
![]() |
Interface Cable N to RP-SMA Cable - 1m
CAB-14911 |
7.95 | 1 |
![]() |
Antenna Thread Adapter - 1/4in. to 5/8in.
PRT-17546 |
11 | 2 |
![]() |
Interface Cable - SMA Male to TNC Male (300mm)
CAB-17833 |
21.9 |
2
Cannot be ordered at this time. |
![]() |
GNSS Multi-Band L1/L2 Surveying Antenna - TNC (TOP106)
GPS-17751 |
267.9 | 2 |
![]() |
SparkFun DC/DC Converter Breakout
BOB-09370 |
47.54
You save: 20.36 (30%) |
2
Cannot be ordered at this time. |
![]() |
Power-Sonic 12V 7.0AH Sealed Lead Acid Battery
PRT-15213 |
73.9 |
2
Cannot be ordered at this time. |
![]() |
Pycom LoRa and Sigfox Antenna Kit - 915MHz
WRL-14676 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
LoRa Fiberglass Antenna Type N - 5.8dBi (902-928MHz)
WRL-15597 |
29.95 | 1 |
![]() |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 |
![]() |
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
WRL-15836 |
67.9 | 2 |
![]() |
SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic)
GPS-16481 |
549.9 | 2 |
![]() |
Qwiic Cable - 50mm
PRT-14426 |
3.8 | 4 |
![]() |
SparkFun Qwiic Cable Kit
KIT-15081 |
8.95 | 1 |
Total: 1153.54 |