Plant Project

by Member #254568

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
5.9 2   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
7 2   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Mikroe Hydro Probe Click
Retired SEN-17187
59.7 6   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
16.5 3   
CO₂ Humidity and Temperature Sensor - SCD30
Only 5 left! SEN-15112
139.9 2   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Stepper Motor with Cable
In stock ROB-09238
52.5 3   
SparkFun ProDriver - Stepper Motor Driver (TC78H670FTG)
Out of stock ROB-16836
64.5 3   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Arduino Uno - R3
In stock DEV-11021
82.8 3   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
26 available SEN-15344
26 4   
Klein Tools IR1 10:1 Infrared Thermometer with Laser
Retired TOL-17446
50.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
23.7 6   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
6.75 3   
Barrel Jack Extension Cable - M-F (6 ft)
23 available COM-11707
6.3 3   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
22.5 3   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
19.5 3   
Total: 743.4