Customer #1633498's Wish List from Cart

by Member #1633498

Favorited Favorite 0

Physics Circuits

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Paper Circuits Classroom Pack
Retired KIT-15818
58.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
33 2   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
11 2   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
LED - Green with Resistor 5mm (25 pack)
In stock COM-14563
9.5 1   
LED - Blue with Resistor 5mm (25 pack)
In stock COM-14562
9.5 1   
Total: 146.53