Customer #1395567's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
39.5 10   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
580.5
You save:
64.5 (10%)
30   
Conductive Thread - 60g (Stainless Steel)
34 available DEV-11791
360.5 7   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
32.5 5   
Total: 1058