RIT MSD P21035 12/4 Order

Favorited Favorite 0

RIT MSD P21035 12/4 Order (cjm3473)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
7 4   
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
8 4   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Interface Cable for RP-TNC to RP-SMA - 1m
In stock CAB-14132
13.9 2   
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
17.9 2   
Total: 99.2