CEE 375 lab

by Member #1622763

Favorited Favorite 0

Items to be ordered for CEE 375

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
130.75
You save:
6.75 (5%)
25   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
25
You save:
1.25 (5%)
25   
9V Snap Connector
In stock PRT-00091
41.5
You save:
2.25 (5%)
25   
Jumper Wire Kit - 140pcs
In stock PRT-00124
154.5
You save:
8 (5%)
25   
Arduino Uno - R3
In stock DEV-11021
690 25   
USB Cable A to B - 6 Foot
In stock CAB-00512
107
You save:
5.5 (5%)
25   
Arduino and Breadboard Holder
In stock DEV-11235
117.5
You save:
6.25 (5%)
25   
LED - Assorted (20 pack)
In stock COM-12062
35.55 9   
Mini Pushbutton Switch
In stock COM-00097
21.5
You save:
1 (4%)
50   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
50
You save:
2.5 (5%)
25   
Load Cell - 5kg, Straight Bar (TAL220B)
In stock SEN-14729
283.75
You save:
15 (5%)
25   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
154.5
You save:
8 (5%)
25   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
224
You save:
24.75 (10%)
25   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
17.75
You save:
1 (5%)
25   
Total: 2053.3