Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Insulated Silicone Soldering Mat
TOL-14672 |
10.95 | 1 |
![]() |
micro:bit Edge Connector - SMD, Right Angle (40-pin)
PRT-17253 |
17.5 | 5 |
![]() |
micro:bit Edge Connector - PTH, Right Angle (80-pin)
PRT-17252 |
14.75 | 5 |
![]() |
SparkFun Qwiic Shield for Teensy - Extended
DEV-17156 |
6.42
You save: 7.83 (55%) |
3 |
![]() |
Teensy 4.0
DEV-15583 |
238 | 10 |
![]() |
SparkFun Micro OLED Breakout
LCD-13003 |
70 | 4 |
![]() |
Qwiic LED Stick
SPX-14783 |
14.94
You save: 14.91 (50%) |
3
Cannot be ordered at this time. |
![]() |
TinyPICO
DEV-16439 |
111.8 |
4
Cannot be ordered at this time. |
![]() |
SparkFun Thing Plus - ESP32 WROOM (U.FL)
WRL-17381 |
67.5 | 3 |
![]() |
SparkFun MicroMod DIY Carrier Kit (5 pack)
KIT-16549 |
15 | 2 |
![]() |
SparkFun MicroMod Artemis Processor
DEV-16401 |
59.8 | 4 |
![]() |
SparkFun Thing Plus - SAMD51
DEV-14713 |
107.5 | 5 |
![]() |
Qwiic EEPROM - 512Kbit
SPX-14764 |
39.5 |
10
Cannot be ordered at this time. |
![]() |
USB 2.0 Cable A to C - 3 Foot
CAB-15092 |
11.85 |
3
Cannot be ordered at this time. |
![]() |
SparkFun SAMD21 Mini Breakout
DEV-13664 |
180 | 8 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
47.8 | 4 |
![]() |
Optical Sensor Development Tools MU Vision Sensor
SEN-15865 |
72.95 |
1
Cannot be ordered at this time. |
![]() |
Qwiic Chirp 101 Ultrasonic Rangefinder SMT
SPX-17271 |
179.8 |
4
Cannot be ordered at this time. |
![]() |
Thumb Joystick - Deluxe
COM-16273 |
23.7 | 6 |
![]() |
Thumb Joystick Knob - Deluxe
COM-17263 |
6.3 | 6 |
![]() |
SparkFun Qwiic GPIO
DEV-17047 |
13 | 2 |
![]() |
SparkFun Qwiic Shield for Teensy
DEV-17119 |
9.8
You save: 19.95 (67%) |
7 |
![]() |
SparkFun MicroMod SAMD51 Processor
DEV-16791 |
94.75 | 5 |
![]() |
SparkFun MicroMod Input and Display Carrier Board
DEV-16985 |
179.85 | 3 |
![]() |
SparkFun MicroMod Data Logging Carrier Board
DEV-16829 |
43 | 2 |
![]() |
SparkFun MicroMod Machine Learning Carrier Board
DEV-16400 |
79.8 | 4 |
![]() |
SparkFun MicroMod ATP Carrier Board
DEV-16885 |
39.9 | 2 |
![]() |
Qwiic Digital Capacitor - NCD2400M
SPX-17182 |
23.85 |
3
Cannot be ordered at this time. |
![]() |
Capacitive Fingerprint Scanner - AS-108M
SEN-17151 |
81.72
You save: 4.28 (5%) |
4
Cannot be ordered at this time. |
![]() |
Serial Telemetry Radio Kit - 915MHz, 500mW
WRL-17255 |
89.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun SAMD21 Dev Breakout
DEV-13672 |
29.5 | 1 |
![]() |
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
89.9 | 2 |
![]() |
SparkFun MicroView - USB Programmer
DEV-12924 |
17.95 | 1 |
![]() |
Zio Qwiic Loudness Sensor
SEN-15892 |
43.8 |
4
Cannot be ordered at this time. |
![]() |
SparkFun MicroMod ESP32 Processor
WRL-16781 |
50.85 | 3 |
![]() |
Graphic Equalizer Display Filter - MSGEQ7
COM-10468 |
27.5 | 5 |
![]() |
HEGduino: Assembled HEG (Huzzah32 Feather)
WRL-16376 |
79.95 |
1
Cannot be ordered at this time. |
![]() |
HEGduino: HEG Kit (WeMos Lolin32)
WRL-16377 |
36.95 |
1
Cannot be ordered at this time. |
![]() |
Maxim Health Sensor Platform
SEN-15327 |
191.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LoRa Gateway - 1-Channel (ESP32)
WRL-15006 |
69.9 |
2
Cannot be ordered at this time. |
![]() |
Magnetic Imaging Tile - 8x8
SPX-14652 |
149.95 | 1 |
![]() |
SparkFun Qwiic OLED Display (0.91 in., 128x32)
LCD-17153 |
32.85 |
3
Cannot be ordered at this time. |
Total: 2772.68 |