8BitDo RetroPie Wish List

Favorited Favorite 0

Wish list for creating a RetroPie gaming system with the Raspberry Pi and using the 8BitDo controllers

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
8BitDo SN30 Pro Bluetooth Gamepad
Retired WIG-17264
42.7
You save:
2.25 (5%)
1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
microSD Card - 16GB (Class 10)
Out of stock COM-15051
19.95 1   
Cannot be ordered at this time.
Total: 191.55