Backyard Rover

by Member #38958

Favorited Favorite 0

Order list for backyard plant rover

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Motor Mount - Clamping
Retired ROB-12407
13.98 2   
Cannot be ordered at this time.
Gear - Pinion Gear (24T; 6mm Bore)
Retired ROB-12418
25.98 2   
Cannot be ordered at this time.
Standard Gearmotor - 10 RPM (3-12V)
Retired ROB-12367
51.2
You save:
2.7 (5%)
2   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Threaded)
Retired ROB-12414
47.92 8   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Round (1" Bore)
Retired ROB-12267
67.92 8   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 6.0"L x 0.82"ID)
Retired ROB-12538
10.36 4   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 1.0" Bore)
Retired ROB-12256
25.98 2   
Cannot be ordered at this time.
Heavy Duty Wheel - 6"
Retired ROB-12437
39.96 4   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
In stock DEV-14129
22.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Total: 327.3