Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
1.75 | 1 |
![]() |
SparkFun MOSFET Power Controller
PRT-11214 |
10.5 | 1 |
![]() |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
![]() |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
![]() |
SparkFun Ambient Light Sensor Breakout - TEMT6000
BOB-08688 |
9.9 | 2 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 |
![]() |
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
TOL-15314 |
13 | 2 |
![]() |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 |
![]() |
Soldering Iron - 60W (Adjustable Temperature)
TOL-14456 |
16.5 | 1 |
![]() |
Solder Lead Free - 15-gram Tube
TOL-09163 |
3.95 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
Total: 137.85 |