Customer #1645580's Wish List from Cart

by Member #1645580

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 3.5mm Pitch (4-Pin)
In stock PRT-15519
4.2 4   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1.8 4   
Capacitor Ceramic 0.1uF
In stock COM-08375
6 20   
Total: 14.1