Michael's Wishlist for Microcontroller + Electronic Essentials

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
6.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
13.95 1   
Adjustable Storage Case
In stock PRT-15698
10.95 1   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
3.8 4   
Mini Power Switch - SPDT
In stock COM-00102
4.8 3   
Spring Terminals - PCB Mount (3-Pin)
In stock PRT-08074
3.2 2   
Terminal Block - 6 Position (15A, 600V)
In stock PRT-13061
2.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
8.5 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Breadboard - Classic
In stock PRT-00112
10.95 1   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Teensy 3.5 (Headers)
Retired DEV-14056
28.95 1   
Cannot be ordered at this time.
Total: 165.9