by jnharton
Product | Subtotal | Qty | |
---|---|---|---|
USB 3.0 Micro-B Cable - 1m
CAB-14724 |
2.8
You save: 0.15 (5%) |
1 | |
SparkFun USB Thumb Drive (16GB)
SWG-14658 |
3.47
You save: 6.48 (65%) |
1 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
Step Up/Down Inverting Switching Regulator
COM-00317 |
1.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
SparkFun Resistor Chart Sticker
SWG-10108 |
1.8 | 1 | |
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
SWG-11064 |
4.95 |
1
Cannot be ordered at this time. |
|
StereoPi Deluxe Kit
KIT-15833 |
219.95 |
1
Cannot be ordered at this time. |
|
Serial Flash Breakout - Assembled 128Mbit
SPX-17115 |
5.95 | 1 | |
Total: 267.32 |