Product | Subtotal | Qty | |
---|---|---|---|
![]() |
microSD Card - 16GB (Class 10)
COM-15051 |
909.6
You save: 48 (5%) |
48
Cannot be ordered at this time. |
![]() |
Raspberry Pi 4 Model B (8 GB)
DEV-16811 |
3600 | 48 |
![]() |
Flexible Qwiic Cable - 50mm
PRT-17260 |
114
You save: 12 (10%) |
120 |
![]() |
SparkFun Servo pHAT for Raspberry Pi
DEV-15316 |
544.8
You save: 28.8 (5%) |
48 |
![]() |
Qwiic Cable - 100mm
PRT-14427 |
202.5
You save: 22.5 (10%) |
150 |
![]() |
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
TOL-15448 |
304 | 38 |
![]() |
Micro HDMI Cable - 3ft
CAB-15796 |
234.84
You save: 12.16 (5%) |
38 |
![]() |
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
SEN-15335 |
799.2
You save: 88.8 (10%) |
48 |
![]() |
SparkFun GPS Breakout - XA1110 (Qwiic)
GPS-14414 |
1510.08
You save: 167.52 (10%) |
48 |
Total: 8219.02 |