Customer #1527060's Wish List from Cart

by Member #1527060

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
Arduino Nano 33 BLE
25 available DEV-15588
32.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Keypad - 12 Button
In stock COM-14662
4.95 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
Total: 174.75