Customer #734190's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GPS-RTK Dead Reckoning Breakout - ZED-F9R (Qwiic)
Retired GPS-16344
289.95 1   
Cannot be ordered at this time.
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
72.95 1   
SparkFun OpenLog with Headers
In stock DEV-13955
17.5 1   
SparkFun GPS Dead Reckoning Breakout - NEO-M8U (Qwiic)
In stock GPS-16329
69.95 1   
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
In stock GPS-14986
13.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
16.5 3   
SparkFun Qwiic Scale - NAU7802
15 available SEN-15242
33 2   
Luxonis Oak-D DepthAI Hardware
34 available SEN-17770
213.95 1   
Total: 727.75