JE_WORKSHOP

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
SparkFun Qwiic Soil Moisture Sensor
In stock SEN-17731
19.95 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
4.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Total: 131.15