Staff Fundamentals

by Member #1603090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 1x18650 (board mount)
Retired PRT-14963
7.9 2   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
1.1 2   
LED - Ultraviolet
In stock COM-08662
1.05 1   
SparkFun I2S Audio Breakout - MAX98357A
In stock DEV-14809
6.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
1.6 1   
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
Retired COM-14965
59 2   
Cannot be ordered at this time.
LED Strip Pigtail Connector (4-pin)
In stock CAB-14576
1.6 1   
Capacitor 4.7uF - SMD (Strip of 10)
Retired COM-15169
2.1 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Total: 106.1