Power electronics parts for drinks machine and final projects

by Agate

Favorited Favorite 0

This is stuff to control high-power devices (pumps, big motors, or AC electrical devices).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
10.5 10   
Heatsink TO-220
In stock PRT-00121
10.5 10   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
Relay SPDT Sealed - 10A (G5LE-1 DC3)
In stock COM-16888
14.85 3   
Screw Terminals 5mm Pitch (3-Pin)
Only 5 left! PRT-08433
5.25 5   
Total: 53.6