Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950 |
4.2 |
2
added to your cart |
![]() |
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255 |
18.5 |
1
added to your cart |
![]() |
Smoke Sensor - MQ-2
In stock SEN-17049 |
11 |
2
added to your cart |
Total: 33.7 |