UDL Loom Pedals V2

by Member #1495594

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
Raspberry Pi Zero W
In stock DEV-14277
30 2   
Stomp Switch
In stock COM-15133
22.5 5   
microSD Card - 16GB (Class 10)
Out of stock COM-15051
19.95 1   
Cannot be ordered at this time.
USB to Micro-B Adapter
In stock COM-14567
10.5 5   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
3.15 3   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
7 2   
Mini HDMI Cable - 3ft
In stock CAB-14274
11 2   
Pi Zero USB Stem
In stock KIT-14526
13 2   
SparkFun USB Host Shield
Retired DEV-09947
69.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
26.85 3   
SparkFun Pi Wedge
18 available BOB-13717
12.95 1   
Relay SPDT Sealed - 20A
In stock COM-10924
7 2   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Only 6 left! KIT-13815
9.95 1   
Total: 260.2