Product | Subtotal | Qty | |
---|---|---|---|
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
97.5 | 3 | |
SparkFun RFID Qwiic Reader
SEN-15191 |
64.5 | 3 | |
SparkFun Qwiic Micro - SAMD21 Development Board
DEV-15423 |
90 | 4 | |
E-Textiles Battery - 110mAh (2C Discharge)
PRT-13112 |
45 |
6
Cannot be ordered at this time. |
|
LilyPad XBee
DEV-12921 |
7.18
You save: 8.77 (55%) |
1
Cannot be ordered at this time. |
|
Qwiic Cable - 50mm
PRT-14426 |
5.7 | 6 | |
JST Right Angle Connector - White
PRT-08612 |
7.6 |
8
Cannot be ordered at this time. |
|
Total: 317.48 |