Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Heatsink TO-220
PRT-00121 |
5.25 | 5 |
![]() |
XT60 Connectors - Male/Female Pair
PRT-10474 |
1.6 | 1 |
![]() |
Hook-up Stranded Wire - White (22 AWG)
PRT-08866 |
2.95 | 1 |
![]() |
Large Heatsink - Multiwatt Package
PRT-09576 |
11.5 | 1 |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
6.3 | 3 |
![]() |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 |
![]() |
LED - 3W Aluminum PCB (5 Pack, Warm White)
COM-13104 |
8.95 | 1 |
![]() |
SparkFun Ambient Light Sensor Breakout - TEMT6000
BOB-08688 |
4.95 | 1 |
![]() |
Rocker Switch - SPST (round)
COM-11138 |
1.1 | 2 |
Total: 43.65 |