INFO 4320

by Member #1667036

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder w/ High Detent Force
Retired COM-16879
3.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
Voltage Regulator - Adjustable
Only 9 left! COM-00527
25.2 12   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
8.4 8   
LED RGB Strip - Addressable, Bare, 1m (APA104)
Retired COM-15206
43 2   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
RGB LED Matrix Panel - 32x64
Retired COM-14718
37.45
You save:
16.05 (30%)
1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
251.04
You save:
12.96 (5%)
48   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
33 available COM-14622
12.5 5   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Total: 538.34