RMS Supplies March 2021

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Energy Harvesting Modules .18mA@2.4V 200Lux Solar Module
Retired COM-16359
44.75 5   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
14 4   
Solar Panel - 3.5W
Retired PRT-13782
83.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
SPDT Slide Switch
In stock COM-09609
9.5 10   
Rocker Switch - On/Off/On (Round)
In stock COM-14978
10.5 10   
Toggle Switch
In stock COM-09276
21 10   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
16 10   
Battery Holder - 4xAA Square
32 available PRT-00552
21 10   
SparkFun LED Starter Kit
Retired KIT-15418
101.85 3   
Cannot be ordered at this time.
Total: 406.8