Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 |
![]() |
Arduino Stackable Header - 10 Pin
PRT-11376 |
1.5 | 2 |
![]() |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
6.97 |
1
Cannot be ordered at this time. |
![]() |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 |
![]() |
Lithium Ion Battery - 850mAh
PRT-13854 |
10.95 | 1 |
Total: 54.87 |