Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 |
![]() |
SparkFun Solder-able Breadboard - Large
PRT-12699 |
9.95 | 1 |
![]() |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
LED - Basic Yellow 5mm
COM-09594 |
9 | 20 |
![]() |
LED - Basic Blue 5mm
COM-11372 |
12 | 20 |
![]() |
LED - Basic Red 5mm
COM-09590 |
9 | 20 |
![]() |
SparkFun 7-Segment Serial Display - Red
COM-11441 |
29.9 | 2 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
![]() |
SparkFun Inventor's Kit - v4.1
KIT-15267 |
320.85 |
3
Cannot be ordered at this time. |
![]() |
Basic 16x2 Character LCD - RGB Backlight 5V
LCD-10862 |
37 | 2 |
Total: 466.25 |