Satellite Engineering CLass

by Member #442056

Favorited Favorite 0

These are components that may be used in the engineering class for building a satellite.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Nano Every
In stock DEV-15590
68.5 5   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.2 4   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
19.5 3   
RF Link Transmitter - 434MHz
Only 6 left! WRL-10534
27.5 5   
RF Link Receiver - 4800bps (434MHz)
25 available WRL-10532
32.5 5   
SparkFun Solder Practice Kit
Retired DD-16418
5.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Shield for Arduino Nano
In stock DEV-16789
9.9 2   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
SparkFun USB LiPoly Charger - Single Cell
In stock PRT-12711
17.95 1   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
17.5 1   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
16 10   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL377
Retired SEN-12803
25.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
Out of stock SEN-14571
17.5 1   
SparkFun Environmental Sensor Breakout - BME680 (Qwiic)
In stock SEN-16466
56.85 3   
SparkFun Qwiic Cable Kit
In stock KIT-15081
26.85 3   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (Qwiic)
Retired SEN-14587
40.5 3   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
74 4   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Total: 530.3