My Wishlist

by Member #1675871

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
In stock TOL-15313
6.5 1   
SparkFun MicroMod DIY Carrier Kit (5 pack)
In stock KIT-16549
7.5 1   
32-bit Propeller Chip (PTH)
Retired COM-16042
11.95 1   
Cannot be ordered at this time.
SparkFun MicroMod Data Logging Carrier Board
34 available DEV-16829
21.5 1   
MicroMod Big Display Carrier Board
Retired SPX-17718
19.95 1   
Cannot be ordered at this time.
I2C DRIVER
Retired DEV-15457
30.95 1   
Cannot be ordered at this time.
USB to Micro-B Adapter
In stock COM-14567
4.2 2   
Raspberry Pi IQAudio DAC Pro
Retired DEV-17739
25 1   
Cannot be ordered at this time.
SparkFun Photon RedBoard
Retired DEV-13321
19
You save:
22.95 (55%)
1   
Cannot be ordered at this time.
SparkFun DLI Kit for Jetson Nano
17 available KIT-16308
229.95 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Voltage Regulator - Adjustable
Only 9 left! COM-00527
2.1 1   
Feather Stackable Header Kit
In stock PRT-15187
1.75 1   
Header - 2x5 Pin (Male, 1.27mm)
In stock PRT-15362
3.5 2   
J-Link EDU Base Programmer
Retired PGM-15346
60 1   
Cannot be ordered at this time.
J-Link EDU Mini Programmer
Retired PGM-15345
18 1   
Cannot be ordered at this time.
SparkFun RedBoard Turbo - SAMD21 Development Board
20 available DEV-14812
19.95 1   
Total: 483.4