Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Photocell
SEN-09088 |
1.6 | 1 |
![]() |
Pocket Screwdriver Set
TOL-12891 |
4.5 | 1 |
![]() |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 |
![]() |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 |
![]() |
LED Rainbow Pack - 5mm PTH
COM-12903 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 |
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Wire Strippers - 22-30AWG
TOL-14762 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Carrying Case - Black HDPE
PRT-14474 |
0.95
You save: 11 (92%) |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
Alligator Test Leads - Multicolored (7 Pack)
DD-15333 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
Total: 103.85 |