Prototype Finish List

by Nate W Dawg

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Magnet Ring - 3/16"
18 available COM-08914
2.1 2   
Magnet Square - 0.125"
In stock COM-08644
2.1 2   
Magnet Disk - 0.709"
In stock COM-08890
2.1 2   
Magnet Square - 0.25"
In stock COM-08643
3.2 2   
Reed Switch - Insulated
In stock COM-10601
6.3 3   
Reed Switch
In stock COM-08642
2.1 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Momentary Button - Small Red Panel Mount
Retired COM-09807
1 2   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Electrical Tape - Red
Retired PRT-10688
0.95 1   
Cannot be ordered at this time.
Total: 36.8