ITLP Engineering Projects Kit

by Integrated Teaching & Learning Program (ITLP) at CU Boulder

Favorited Favorite 1

This is the base kit used in the ITLP Engineering Projects Courses at CU Boulder.

Please visit the Engineering Projects Kit website for more on how to use your kit!

Parts lists for specific workshops (icluding optional parts that are not included in this kit) can be found on the ITLP's Sparkfun Wishlists page.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Total: 78.14