ITLP Arduino "Motion" Workshop

by Integrated Teaching & Learning Program (ITLP) at CU Boulder

Favorited Favorite 1

This list includes all of the parts required to complete the ITLP "Arduino - Level 2 - Controlling Speed & Position with Motors" workshop.

Some more parts (not included in this list) are mentioned as "challenge/extension questions" in this workshop's "Follow-Up Exercises" worksheet:

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Total: 52.79