LIHAlpha

by Member #1671232

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
32 20   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
32 20   
Raspberry Pi Pico Headers Kit
In stock PRT-17907
15 10   
SparkFun Basic Autonomous Kit for Sphero RVR
Retired KIT-15302
2393
You save:
126 (5%)
20   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
87.5 5   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
204.3
You save:
10.7 (5%)
10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
42 20   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
90 20   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
265
You save:
14 (5%)
20   
SparkFun Qwiic Quad Solid State Relay Kit
Retired KIT-16833
460.8
You save:
24.2 (5%)
10   
Cannot be ordered at this time.
Flexible Qwiic Cable - 50mm
In stock PRT-17260
95
You save:
10 (10%)
100   
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-17912
76
You save:
4 (5%)
50   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
38
You save:
2 (5%)
25   
SparkFun QwiicBus - EndPoint
In stock COM-16988
322.8
You save:
35.7 (10%)
30   
SparkFun QwiicBus - MidPoint
In stock COM-18000
427.6
You save:
22.4 (5%)
20   
SparkFun Qwiic MultiPort
In stock BOB-18012
40
You save:
2 (5%)
20   
SparkFun Qwiic Adapter
In stock DEV-14495
30.4
You save:
1.6 (5%)
20   
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
In stock BOB-16784
246
You save:
13 (5%)
20   
SparkFun Qwiic OpenLog
In stock DEV-15164
175.8
You save:
9.2 (5%)
10   
SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)
Retired BOB-15734
284.5
You save:
15 (5%)
10   
Cannot be ordered at this time.
SparkFun Qwiic Haptic Driver - DA7280
In stock ROB-17590
156.8
You save:
8.2 (5%)
10   
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
109.3
You save:
5.7 (5%)
10   
SparkFun Qwiic GPIO
Out of stock DEV-17047
61.8
You save:
3.2 (5%)
10   
SparkFun Qwiic Motor Driver
In stock ROB-15451
185.3
You save:
9.7 (5%)
10   
SparkFun 2D Barcode Scanner Breakout
23 available SEN-18088
508.3
You save:
26.7 (5%)
10   
SparkFun Qwiic Scale - NAU7802
20 available SEN-15242
156.8
You save:
8.2 (5%)
10   
SparkFun GPS Dead Reckoning Breakout - NEO-M8U (Qwiic)
In stock GPS-16329
664.5
You save:
35 (5%)
10   
Load Cell - 5kg, Straight Bar (TAL220B)
In stock SEN-14729
239 20   
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
Out of stock SEN-14571
166.3
You save:
8.7 (5%)
10   
SparkFun Triple Axis Accelerometer Breakout - KX134 (Qwiic)
In stock SEN-17589
208.5
You save:
11 (5%)
10   
SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)
In stock SEN-18020
123
You save:
6.5 (5%)
10   
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
Out of stock SEN-17777
179.5 10   
Cannot be ordered at this time.
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
189.5
You save:
10 (5%)
10   
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
664.5
You save:
35 (5%)
10   
SparkFun IR Array Breakout - 55 Degree FOV, MLX90640 (Qwiic)
In stock SEN-14844
712
You save:
37.5 (5%)
10   
SparkFun Qwiic Button - Green LED
Out of stock BOB-16842
90 20   
SparkFun Qwiic Joystick
In stock COM-15168
218.6
You save:
11.4 (5%)
20   
SparkFun Qwiic Button - Red LED
In stock BOB-15932
99 20   
SparkFun MicroMod Input and Display Carrier Board
In stock DEV-16985
569.5
You save:
30 (5%)
10   
SparkFun MicroMod Qwiic Carrier Board - Double
In stock DEV-17724
113.5
You save:
6 (5%)
10   
JTAG USB OCD Programmer/Debugger for ARM processors
Retired PGM-07834
71.95 1   
Cannot be ordered at this time.
MPLAB Compatible USB PIC Programmer
Retired PGM-09671
71.2
You save:
3.75 (5%)
1   
Cannot be ordered at this time.
Flexible Qwiic Cable - 100mm
In stock PRT-17259
76
You save:
4 (5%)
50   
Flexible Qwiic Cable - 500mm
In stock PRT-17257
31.5 15   
Flexible Qwiic Cable - Female Jumper (4-pin)
In stock CAB-17261
71.5
You save:
3.5 (5%)
50   
Qwiic Cable - Grove Adapter (100mm)
In stock PRT-15109
38
You save:
2 (5%)
25   
Seeed Studio ReSpeaker 6-Mic Circular Array Kit
Retired DEV-18058
999 20   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
In stock DEV-14014
66.6
You save:
3.4 (5%)
20   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
66.6
You save:
3.4 (5%)
20   
LilyPad LED Red (5pcs)
Only 2 left! DEV-14013
66.6
You save:
3.4 (5%)
20   
LilyPad LED White (5pcs)
In stock DEV-13902
66.6
You save:
3.4 (5%)
20   
LilyPad Pixel Board
Retired DEV-13264
53.6
You save:
65.4 (55%)
20   
Cannot be ordered at this time.
LilyPad Vibe Board
Only 8 left! DEV-11008
161.6
You save:
8.4 (5%)
20   
LilyPad Buzzer
Only 8 left! DEV-08463
94
You save:
5 (5%)
20   
LilyPad Slide Switch
In stock DEV-09350
37.8
You save:
2 (5%)
20   
Atmel-ICE Programmer and Debugger
Retired PGM-14950
198.95 1   
Cannot be ordered at this time.
J-Link EDU Base Programmer
Retired PGM-15346
60 1   
Cannot be ordered at this time.
Lithium Ion Battery - 110mAh
In stock PRT-13853
110 20   
SparkFun RS232 Shifter - SMD
Only 13 left! PRT-00449
140 8   
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
39.6 8   
SparkFun microB USB Breakout
In stock BOB-12035
23.6 8   
SparkFun USB Mini-B Breakout
Only 2 left! BOB-09966
23.6 8   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
40
You save:
2 (5%)
20   
LilyPad Arduino USB - ATmega32U4 Board
Out of stock DEV-12049
531
You save:
28 (5%)
20   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
66.6
You save:
3.4 (5%)
20   
LilyPad LED Pink (5pcs)
In stock DEV-14010
66.6
You save:
3.4 (5%)
20   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
75
You save:
4 (5%)
20   
LilyPad RGB LED
In stock DEV-13735
85.6
You save:
4.4 (5%)
20   
LilyPad Accelerometer - ADXL335
Only 4 left! DEV-09267
341
You save:
18 (5%)
20   
Needle Set
In stock TOL-10405
42 20   
SparkFun USB Type A Female Breakout
In stock BOB-12700
39.6 8   
Lithium Ion Battery - 1Ah
Retired PRT-13813
219 20   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
36 8   
Battery Holder - 4xAA Square
32 available PRT-00552
42 20   
SparkFun MicroMod ESP32 Processor
21 available WRL-16781
322
You save:
17 (5%)
20   
SparkFun MicroMod ATP Carrier Board
In stock DEV-16885
379
You save:
20 (5%)
20   
SparkFun MicroMod Data Logging Carrier Board
34 available DEV-16829
204.3
You save:
10.7 (5%)
10   
SparkFun MicroMod Weather Carrier Board
Retired SEN-16794
224.75 5   
Cannot be ordered at this time.
Raspberry Pi 4 Model B (8 GB)
In stock DEV-16811
1875 25   
SparkFun RedBoard Qwiic
In stock DEV-15123
408.6
You save:
21.4 (5%)
20   
Raspberry Pi PoE+ HAT
In stock DEV-18346
120 6   
SparkFun MicroMod Artemis Processor
In stock DEV-16401
284
You save:
15 (5%)
20   
SparkFun MicroMod SAMD51 Processor
22 available DEV-16791
360
You save:
19 (5%)
20   
SparkFun MicroMod nRF52840 Processor
24 available WRL-16984
408.6
You save:
21.4 (5%)
20   
SparkFun MicroMod RP2040 Processor
In stock DEV-17720
246
You save:
13 (5%)
20   
SparkFun MicroMod STM32 Processor
In stock DEV-17713
313.6
You save:
16.4 (5%)
20   
SparkFun MicroMod Machine Learning Carrier Board
In stock DEV-16400
189.5
You save:
10 (5%)
10   
SparkFun Qwiic Shield for Teensy
In stock DEV-17119
7
You save:
14.25 (67%)
5   
SparkFun Qwiic Shield for Teensy - Extended
In stock DEV-17156
10.7
You save:
13.05 (55%)
5   
SparkFun Qwiic Shield for Arduino Nano
In stock DEV-16789
94
You save:
5 (5%)
20   
SparkFun Qwiic Shield for Thing Plus
In stock DEV-16790
24.75 5   
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
142.6
You save:
7.4 (5%)
20   
SparkFun Qwiic Shield for Photon
Retired DEV-14477
32.5 5   
Cannot be ordered at this time.
SparkFun Qwiic SHIM for Raspberry Pi
In stock DEV-15794
10
You save:
0.5 (5%)
10   
SparkFun Top pHAT for Raspberry Pi
Retired DEV-16653
949
You save:
50 (5%)
20   
Cannot be ordered at this time.
SparkFun Qwiic pHAT v2.0 for Raspberry Pi
Out of stock DEV-15945
132
You save:
7 (5%)
20   
SparkFun Auto pHAT for Raspberry Pi
In stock ROB-16328
617.6
You save:
32.4 (5%)
20   
SparkFun Servo pHAT for Raspberry Pi
Out of stock DEV-15316
227
You save:
12 (5%)
20   
SparkFun UV Light Sensor Breakout - VEML6075 (Qwiic)
Retired SEN-15089
71.3
You save:
3.7 (5%)
10   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor - VEML6030 (Qwiic)
In stock SEN-15436
56.5
You save:
3 (5%)
10   
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
71.3
You save:
3.7 (5%)
10   
SparkFun Environmental Sensor Breakout - BME680 (Qwiic)
In stock SEN-16466
180
You save:
9.5 (5%)
10   
SparkFun Air Quality Sensor - SGP30 (Qwiic)
Retired SEN-16531
204.3
You save:
10.7 (5%)
10   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
52.3
You save:
2.7 (5%)
10   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
104
You save:
5.5 (5%)
10   
SparkFun Qwiic Soil Moisture Sensor
In stock SEN-17731
199.5 10   
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
408
You save:
21.5 (5%)
10   
SparkFun RFID Qwiic Reader
Only 11 left! SEN-15191
408.6
You save:
21.4 (5%)
20   
RFID Button - 16mm (125kHz)
In stock SEN-09417
90 20   
SparkFun 20x4 SerLCD - RGB Backlight (Qwiic)
Out of stock LCD-16398
269.5 10   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
175.8
You save:
9.2 (5%)
10   
Cannot be ordered at this time.
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
408
You save:
21.5 (5%)
10   
Cannot be ordered at this time.
SparkFun Qwiic Keypad - 12 Button
Out of stock COM-15290
109.3
You save:
5.7 (5%)
10   
SparkFun Qwiic Quad Relay
Out of stock COM-16566
308.8
You save:
16.2 (5%)
10   
LilyPad Temperature Sensor
In stock DEV-08777
104.6
You save:
5.4 (5%)
20   
LilyPad Light Sensor
In stock DEV-14629
85.6
You save:
4.4 (5%)
20   
LilyPad Reed Switch
Out of stock DEV-13343
85.6
You save:
4.4 (5%)
20   
Conductive Thread - 60g (Stainless Steel)
34 available DEV-11791
309 6   
RFID Tag (125kHz)
In stock COM-14325
60
You save:
3 (5%)
30   
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
Out of stock BOB-16281
166.3
You save:
8.7 (5%)
10   
SparkFun Qwiic Twist - RGB Rotary Encoder Breakout
Out of stock DEV-15083
237
You save:
12.5 (5%)
10   
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
369.75 5   
Cannot be ordered at this time.
SparkFun Qwiic Single Relay
In stock COM-15093
132.5
You save:
7 (5%)
10   
SparkFun GPS Breakout - NEO-M9N, Chip Antenna (Qwiic)
Out of stock GPS-15733
712
You save:
37.5 (5%)
10   
SparkFun Qwiic Thermocouple Amplifier - MCP9600 (PCC Connector)
In stock SEN-16294
284.5
You save:
15 (5%)
10   
SparkFun Qwiic Thermocouple Amplifier - MCP9600 (Screw Terminals)
In stock SEN-16295
213.8
You save:
11.2 (5%)
10   
SparkFun Qwiic MicroPressure Sensor
In stock SEN-16476
161
You save:
8.5 (5%)
10   
SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
In stock SEN-15805
142
You save:
7.5 (5%)
10   
SparkFun Atmospheric Sensor Breakout - BME280 (Qwiic)
In stock SEN-15440
156.8
You save:
8.2 (5%)
10   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
365.8
You save:
19.2 (5%)
10   
Cannot be ordered at this time.
SparkFun Cryptographic Co-Processor Breakout - ATECC608A (Qwiic)
In stock DEV-18077
47
You save:
2.5 (5%)
10   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
26 available SEN-15344
61.8
You save:
3.2 (5%)
10   
SparkFun Qwiic Flex Glove Controller
Only 14 left! SEN-14666
299.5
You save:
150 (33%)
10   
Magnet Square - 0.25"
In stock COM-08643
32 20   
Force Sensitive Resistor 0.5"
In stock SEN-09375
150 20   
PIR Motion Sensor (JST)
In stock SEN-13285
219 20   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
21 20   
Mini Photocell
In stock SEN-09088
32 20   
Flex Sensor 4.5"
In stock SEN-08606
359 20   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
470 20   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
170 20   
Break Away Headers - Straight
In stock PRT-00116
49.8
You save:
2.7 (5%)
30   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (Qwiic)
Retired SEN-14587
128.3
You save:
6.7 (5%)
10   
Cannot be ordered at this time.
Reversible USB A to C Cable - 2m
In stock CAB-15424
255
You save:
13.5 (5%)
30   
Reversible USB A to Reversible Micro-B Cable - 2m
In stock CAB-15427
185.4
You save:
9.6 (5%)
30   
SparkFun DLI Kit for Jetson Nano
17 available KIT-16308
4599 20   
Raspberry Pi GPIO Tall Header - 2x20
In stock PRT-14017
78.3
You save:
4.2 (5%)
30   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
92.7
You save:
4.8 (5%)
30   
Extended GPIO Female Header - 2x20 Pin (16mm/7.30mm)
In stock PRT-16763
64.2
You save:
3.3 (5%)
30   
Female Headers
In stock PRT-00115
49.8
You save:
2.7 (5%)
30   
ESP32 Thing Stackable Header Set
In stock PRT-14311
49.8
You save:
2.7 (5%)
30   
Arduino Stackable Header Kit - R3
In stock PRT-11417
49.8
You save:
2.7 (5%)
30   
Break Away Headers - Long
In stock PRT-10158
92.7
You save:
4.8 (5%)
30   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
30
You save:
1.5 (5%)
30   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
223.3
You save:
11.7 (5%)
10   
Total: 37021.45