Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Qwiic HAT for Raspberry Pi
DEV-14459 |
13 | 2 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
![]() |
SparkFun Qwiic Adapter
DEV-14495 |
4.8 | 3 |
![]() |
Qwiic Cable - 50mm
PRT-14426 |
2.85 | 3 |
![]() |
Qwiic Cable - 100mm
PRT-14427 |
4.5 | 3 |
![]() |
Qwiic JST Connector - SMD 4-pin (Horizontal)
PRT-14417 |
1.65 | 3 |
![]() |
Qwiic Cable - 500mm
PRT-14429 |
5.85 |
3
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic Shield for Arduino
DEV-14352 |
15 | 2 |
![]() |
Break Away Male Headers - Right Angle
PRT-00553 |
6.75 | 3 |
![]() |
Break Away Headers - Right Angle 2x40
COM-12792 |
5.85 | 3 |
![]() |
Break Away Headers - Straight
PRT-00116 |
8.75 | 5 |
![]() |
Thermocouple Type-K - Stainless Steel
SEN-13715 |
27.5 | 5 |
![]() |
SparkFun Thermocouple Breakout - MAX31855K
SEN-13266 |
18.5 | 1 |
![]() |
Thermocouple Connector - PCC-SMP-K
PRT-13612 |
21.9 | 2 |
Total: 158.4 |