IMA Interface Lab '21 (just required and recommended parts)

by Member #508759

Favorited Favorite 0

Just the required and recommended parts for IMA Interface Lab '21

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
3.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
3.75 3   
Multicolor Buttons - 4-pack
In stock PRT-14460
3.5 2   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Mini Photocell
In stock SEN-09088
4.8 3   
Total: 131.8