IMA Interface Lab '21 (required, recommended, and additional Parts)

by Member #508759

Favorited Favorite 0

This list includes all of the items (required, recommended, and additional) on the IMA Interface Lab '21 parts list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Mini Photocell
In stock SEN-09088
4.8 3   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
3.5 2   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
3.75 3   
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
3.5 1   
Total: 198.7