by Chris Z
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
15 | 2 |
![]() |
Amphenol FCI Clincher Connector (2 Position, Male)
COM-14195 |
6.3 | 3 |
![]() |
Force Sensitive Resistor - Square
SEN-09376 |
12.5 | 1 |
![]() |
Load Cell - 5kg, Straight Bar (TAL220B)
SEN-14729 |
11.95 | 1 |
![]() |
Mini Load Cell - 500g, Straight Bar (TAL221)
SEN-14728 |
21.9 | 2 |
![]() |
SparkFun Load Cell Amplifier - HX711
SEN-13879 |
21.9 | 2 |
Total: 89.55 |