Customer #1690780's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trace Tech No-Clean Flux Pen 11.5 ml
Retired TOL-16257
10.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
28 8   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
39.6 8   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
microSD Socket for Transflash
In stock PRT-00127
4.5 1   
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
SparkFun Level Shifting microSD Breakout
Only 3 left! DEV-13743
5.95 1   
SparkFun OpenLog with Headers
In stock DEV-13955
17.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
55.5 3   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
8.4 8   
SparkFun Snappable Protoboard
In stock PRT-13268
26.85 3   
microSD Card - 16GB (Class 10)
Out of stock COM-15051
39.9 2   
Cannot be ordered at this time.
Teensy 4.0 (Headers)
In stock DEV-16997
80.4 3   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Female Headers
In stock PRT-00115
17.5 10   
Total: 454.4