Customer #1270812's Wish List from Cart

by Member #1270812

Favorited Favorite 0

Test Project components

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mean Well Switching Power Supply - 24VDC, 18.8A
Retired TOL-16265
93.95 1   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
21.5 1   
AMT-17C 36" Cable
Retired TOL-16261
47.95 1   
Cannot be ordered at this time.
NEMA17-16-06PD-AMT112S 1.4A Stepper motor with Encoder
Retired ROB-15078
121.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
iPixel Wall Adapter Cable - Two Terminal (NA)
Retired CAB-14603
2.96
You save:
0.99 (25%)
1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
8.4 8   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Total: 351.61