Sparkfun cart 1

by Member #921322

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
7.35 7   
LilyPad LED White (5pcs)
In stock DEV-13902
129.15
You save:
14.35 (10%)
41   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
46.62
You save:
2.38 (5%)
14   
Rocker Switch - SPST (right-angle)
In stock COM-08837
128.25
You save:
13.5 (10%)
135   
Hobby Motor - Gear
In stock ROB-11696
255.15
You save:
28.35 (10%)
135   
LilyTiny
In stock DEV-10899
683.1
You save:
120.15 (15%)
135   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Total: 1261.42