SparkFun Order

by Member #1693455

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
7 2   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Female Headers
In stock PRT-00115
3.5 2   
Mini Photocell
In stock SEN-09088
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun FM Tuner Basic Breakout - Si4703
Out of stock BOB-11083
12.5 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
8.95 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Ceramic Resonator 8MHz
Retired COM-00542
1.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Total: 86.78