Order 2 - Customer #770084's Wish List from Cart

by Member #770084

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Keypad - 12 Button
Out of stock COM-15290
23 2   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
47 2   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
77 2   
Cannot be ordered at this time.
SparkFun Qwiic Single Relay
In stock COM-15093
27.9 2   
LilyPad LilyMini ProtoSnap
16 available DEV-14063
166.3
You save:
8.7 (5%)
10   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
12.95 1   
LilyPad Temperature Sensor
In stock DEV-08777
33 6   
LilyPad Slide Switch
In stock DEV-09350
9.95 5   
LilyPad MP3
In stock DEV-11013
169.5 3   
LilyPad Vibe Board
Only 8 left! DEV-11008
25.5 3   
LilyPad Accelerometer - ADXL335
Only 4 left! DEV-09267
170.5
You save:
9 (5%)
10   
Weller WLC100 Soldering Station
Retired TOL-14228
135.9 2   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
29.9 2   
Digital Multimeter - Basic
In stock TOL-12966
33 2   
Insulated Silicone Soldering Mat
In stock TOL-14672
21.9 2   
Third Hand
Out of stock TOL-09317
21.9 2   
Pocket Screwdriver Set
In stock TOL-12891
27 6   
Monocle Magnifier - Illuminated
In stock TOL-09316
21.9 2   
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
53.9 2   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
5.5 2   
Solder-Mate Solder Dispenser
In stock TOL-14232
31 2   
Soldering Tip - Weller - Standard (ST1)
Retired TOL-14229
11 2   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
In stock TOL-13246
21.9 2   
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
15.9 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Heat Shrink Kit
In stock PRT-09353
17.9 2   
Wire Strippers - 22-30AWG
Retired TOL-14762
14.95 1   
Cannot be ordered at this time.
Flush Cutters - Xcelite
Retired TOL-14782
28 2   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
14 4   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Hobby Knife
In stock TOL-09200
7 2   
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
173.7 6   
Firefly Jar Kit
Retired KIT-11833
57.78
You save:
47.22 (45%)
6   
Cannot be ordered at this time.
SparkFun Qwiic Pro Kit
Retired KIT-15349
157.9 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus Lab Pack
Retired LAB-14529
535.5 1   
Cannot be ordered at this time.
Total: 2261.03