Product | Subtotal | Qty | |
---|---|---|---|
Reversible USB A to Reversible Micro-B Cable - 0.8m
CAB-15428 |
4.5 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
13 | 2 | |
Servo - Generic High Torque (Standard Size)
ROB-11965 |
13.95 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
Arduino Nano 33 IoT with Headers
DEV-15589 |
31.95 | 1 | |
Total: 101.4 |