PCB Supplies

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Slide Potentiometer Knob - Small and Medium
In stock COM-14889
12.5 10   
Silver Metal Knob - 14x24mm
23 available COM-10001
16 10   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
95
You save:
10 (10%)
100   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
140
You save:
7 (5%)
70   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
60
You save:
3 (5%)
60   
Reed Switch
In stock COM-08642
21 10   
Mini Photocell
In stock SEN-09088
144
You save:
16 (10%)
100   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
25.8
You save:
1.2 (4%)
60   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
36.4
You save:
2.1 (5%)
70   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
199.8
You save:
10.2 (5%)
60   
Total: 750.5