Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery Holder - 20mm (SMD)
PRT-11892 |
1.05 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
TDK InvenSense T4078 MEMS Microphone
COM-16183 |
1.95 |
1
Cannot be ordered at this time. |
|
TDK InvenSense T3903 Multi-Mode Microphone
COM-18551 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 8.1 |