Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Qwiic Button - Green LED
BOB-16842 |
9 | 2 | |
Soft Power Switch
SPX-17870 |
7.9 |
2
Cannot be ordered at this time. |
|
Breakout Garden Mini (I2C + SPI)
DEV-16750 |
27.9 |
2
Cannot be ordered at this time. |
|
Zio Qwiic OLED Display (1.5inch, 128x128)
LCD-15890 |
43 | 2 | |
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
89.9 | 2 | |
SparkFun Qwiic OLED Display (0.91 in., 128x32)
LCD-17153 |
21.9 |
2
Cannot be ordered at this time. |
|
Teensy 4.1
DEV-16771 |
63 | 2 | |
SparkFun TeensyView
LCD-14048 |
10
You save: 25.9 (72%) |
2
Cannot be ordered at this time. |
|
Reversible USB A to C Cable - 0.8m
CAB-15425 |
27.5 | 5 | |
SparkFun Qwiic LED Stick - APA102C
COM-18354 |
21.9 | 2 | |
SparkFun Lumenati 4-pack
COM-14353 |
10.5 |
2
Cannot be ordered at this time. |
|
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
COM-12986 |
17.5 | 5 | |
SparkFun RGB LED Breakout - WS2812B
BOB-13282 |
9 | 2 | |
SparkFun Atmospheric Sensor Breakout - BME280 (Qwiic)
SEN-15440 |
33 | 2 | |
SparkFun Environmental Sensor Breakout - BME680 (Qwiic)
SEN-16466 |
37.9 | 2 | |
SparkFun Transparent Graphical OLED Breakout (Qwiic)
LCD-15173 |
85.9 |
2
Cannot be ordered at this time. |
|
SparkFun Qwiic Cable Kit
KIT-15081 |
85
You save: 4.5 (5%) |
10 | |
SparkFun Micro OLED Breakout (Qwiic)
LCD-14532 |
37 |
2
Cannot be ordered at this time. |
|
SparkFun MicroMod ESP32 Processor
WRL-16781 |
16.95 | 1 | |
SparkFun 16x2 SerLCD - RGB Text (Qwiic)
LCD-16397 |
107.5 | 5 | |
Total: 762.25 |