Environmental Data Acquisition and Processing

by Blade

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Resistor 220 Ohm 1/4th Watt PTH
In stock COM-17994
0.25 1   
Kinobo USB 2.0 Mini Microphone
Retired COM-14125
5.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 3ft
In stock CAB-08915
2.1 1   
Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter
Only 8 left! COM-16498
19.95 1   
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
In stock TOL-15448
8 1   
NVIDIA Jetson Nano 2GB Developer Kit
Out of stock DEV-17244
63.5 1   
Cannot be ordered at this time.
Total: 110.75