by Blade
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - Basic Green 3mm
COM-09650 |
0.45 | 1 |
![]() |
LED - Basic Yellow 3mm
COM-00532 |
0.45 | 1 |
![]() |
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 |
![]() |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 |
![]() |
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
PRT-11710 |
6.5 | 1 |
![]() |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 |
![]() |
Raspberry Pi Pico Headers Kit
PRT-17907 |
1.5 | 1 |
![]() |
Raspberry Pi Pico
DEV-17829 |
4 | 1 |
Total: 15.75 |